Publish your products
VRCGRN8WSK Elkay ezH2O®  Bottle Filling Station & Single High Efficiency Vandal-Resistant Cooler Non-Filtered Refrigerated Stainless
VRCGRN8WSK Elkay ezH2O®  Bottle Filling Station & Single High Efficiency Vandal-Resistant Cooler Non-Filtered Refrigerated Stainless
VRCGRN8WSK Elkay ezH2O®  Bottle Filling Station & Single High Efficiency Vandal-Resistant Cooler Non-Filtered Refrigerated Stainless
VRCGRN8WSK Elkay ezH2O®  Bottle Filling Station & Single High Efficiency Vandal-Resistant Cooler Non-Filtered Refrigerated Stainless
VRCGRN8WSK Elkay ezH2O®  Bottle Filling Station & Single High Efficiency Vandal-Resistant Cooler Non-Filtered Refrigerated Stainless
    Elkay

    VRCGRN8WSK Elkay ezH2O® Bottle Filling Station & Single High Efficiency Vandal-Resistant Cooler Non-Filtered Refrigerated Stainless

    Elkay ezH2O Bottle Filling Station, & Single High Efficiency Vandal-Resistant Cooler, Non-Filtered Refrigerated Stainless

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.3/CSA B45.4
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4,CSA C22.2 No. 120
    • UL listed

    Features:

    • Touchless, sensor activation (bottle filler) designed for easy use; vandal-resistant, push-button activation for the water cooler
    • High-performance compressor and insulation greatly reduces energy consumption
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Fill rate is 1.1 GPM
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew
    • Vandal-resistant, StreamSaver™ bubblers feature chrome-plated integral hood guard to prevent contamination, tampering and reduce water usage
    • Rated for indoor use
    Specification
    • Keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead,Bottle Filling Station, ezH2O Bottle Filling Station, Vandal-Resistant Bottle Filling Station, Non-Filtered Bottle Filling Station, Stainless Bottle Filling Station,

    Technical specification
    • Unique ref.VRCGRN8WSK
    • Product familyBOTTLE FILLING STATION
    • Product groupVRC Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)39.75
    • Width (inches)18.62
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)75
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit