Publish your products
Combination frame 3-gang RS16 PW RAL9003
Combination frame 3-gang RS16 PW RAL9003
Combination frame 3-gang RS16 PW RAL9003
    ELKO

    Combination frame 3-gang RS16 PW RAL9003

    Combination frame 3-gang RS frames for flush mounting switches, wall outlets etc. The ribs between the holes are detachable, which enables mounting of a 3-way socket in two holes. The material is halogen-free thermoplastic. When mounting the switch, the mounting frame included in the switch is used.  For mounting within the same frame, the c/c dimension is 71mm, for mounting between two frames, the c/c dimension is 85mm. Color PureWhite.

    Specification
    • 1849203

    Technical specification
    • Unique ref.EKO07246
    • Product familyRS16
    • Product groupFrames RS
    • TypeObject (single object)
    • Date of publishing2020-01-07
    • Edition number1
    • Height (mm)84
    • Width (mm)228
    • Depth (mm)10.5
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.04
    Classification
    • BIMobject CategoryElectrical - Electrical Installations
    • IFC classificationElectrical Element
    • ETIM CodeEC000007
    • ETIM NameCover frame for domestic switching devices
    • Uniclass 2015 CodeSs_70
    • Uniclass 2015 DescriptionElectrical systems
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit