Publish your products
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
KVADRO 100 mm diffuser
    Ergovent

    KVADRO 100 mm diffuser

    The ERGOVENT KVADRO 100 mm is a frameless, flush-mounted ventilation solution designed for seamless integration into modern plasterboard ceilings and walls.

    Made from high-quality, pure gypsum that is antistatic and acoustically efficient.

    Features a square design specifically adapted for 100 mm duct connections.

    Magnetic cap attachment is strong enough to hold 10.75 kg weight securely.

    Aerodynamic design reduces air vortices and resistance, ensuring quiet operation.

    Completely painted in the same color and paint as the ceilings or walls.

    Dirt does not form around the diffuser due to its technical design.

    Suitable for single layer, double layer, or custom thickness of plasterboard.

    Universal application suitable for both supply and exhaust.

    Easy, fast, and simple installation with adjustable fasteners.

    Safely packed to ensure no damage occurs during transportation.

    Technical specification
    • Unique ref.kvadro-100-diffuser
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Designed inLithuania
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    Europe Asia Oceania North America
    Albania
    Armenia
    Australia
    Mexico
    Andorra
    Azerbaijan
    Austria
    India
    Belarus
    Kazakhstan
    Belgium
    Kuwait
    Bosnia and Herzegovina
    South Korea
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Cyprus
    Uzbekistan
    Czech Republic
    Vietnam
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom