"ERGOVENT RONDO hidden diffusers are made from the environmentally friendly material - pure gypsum, intended for installation in plasterboard ceilings and walls. Painted the same paint as the ceilings or walls to ensure a seamless and stylish look. Thought out and perfected in every detail.
Diffusers are suitable for all type air duct systems with standard connection diameters: 100mm, 125mm, 150mm, 160mm.
- Easy, fast, simple installation;
- Completely painted in the same color and paint as the ceilings/walls;
- Dirt rings do not form around the diffusers;
- Suitable for single layer, double layer or custom thickness of plasterboard;
- Safely packed (never gets damaged during transportation);
- Universal – suitable for both supply & exhaust.
The diffusers can be connected directly to the air duct or via soft flexible duct.
Flexible duct system (75 mm or 90 mm):
- Via standard plenum boxes (17 cm of space will be required);
- 14 cm of space may be enough when using low-profile plenum boxes."
Region availability
| Europe | Asia | Oceania | North America |
|---|---|---|---|
Albania | Armenia | Australia | Mexico |
Andorra | Azerbaijan | ||
Austria | India | ||
Belarus | Kazakhstan | ||
Belgium | Kuwait | ||
Bosnia and Herzegovina | South Korea | ||
Bulgaria | Türkiye | ||
Croatia | United Arab Emirates | ||
Cyprus | Uzbekistan | ||
Czech Republic | Vietnam | ||
Denmark | |||
Estonia | |||
Finland | |||
France | |||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom |