Publish your products
RONDO 125 mm diffuser
RONDO 125 mm diffuser
RONDO 125 mm diffuser
RONDO 125 mm diffuser
RONDO 125 mm diffuser
RONDO 125 mm diffuser
RONDO 125 mm diffuser
RONDO 125 mm diffuser
    Ergovent

    RONDO 125 mm diffuser

    The ERGOVENT RONDO 125 mm is a frameless, flush-mounted ventilation solution designed for seamless integration into modern plasterboard ceilings and walls. This model has been recognized internationally for outstanding design and functionality, receiving both the Red Dot and German Innovation awards.

    Constructed from high-quality gypsum, the diffuser integrates perfectly into drywall surfaces and can be painted to match the surrounding color, ensuring a smooth and minimalist appearance. The design features a round shape with no visible edges or seams, utilizing a ring-shaped slot for airflow that blends into the interior without drawing attention. For long-term aesthetic integrity, the technical design prevents the formation of dirt rings around the unit.

    The RONDO 125 mm is engineered for superior aerodynamics, incorporating a convex lid that reduces air vortices to improve efficiency and ensure ultra-quiet operation. It features a strong magnetic cap attachment capable of securely holding up to 10.75 kg. This version is specifically adapted for 100 mm duct connections and supports both air supply and extraction systems with a recommended airflow of up to 90 m³/h.

    The installation process is fast and simple, utilizing adjustable fasteners suitable for single, double, or custom plasterboard thicknesses. Once installed and finished, the diffuser becomes a perfectly functioning, inconspicuous detail of the interior.

    Technical specification
    • Unique ref.rondo-125-diffuser
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Designed inLithuania
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    Europe Asia Oceania North America
    Albania
    Armenia
    Australia
    Mexico
    Andorra
    Azerbaijan
    Austria
    India
    Belarus
    Kazakhstan
    Belgium
    Kuwait
    Bosnia and Herzegovina
    South Korea
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Cyprus
    Uzbekistan
    Czech Republic
    Vietnam
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom