Publish your products
Roller Max filing cabinet - varnished mahogany - dark brown 100x45x142 cm
Roller Max filing cabinet - varnished mahogany - dark brown 100x45x142 cm
Roller Max filing cabinet - varnished mahogany - dark brown 100x45x142 cm
    Ethnicraft

    Roller Max filing cabinet - varnished mahogany - dark brown 100x45x142 cm

    The Roller Max filing cabinet offers functional storage with a distinctive presence. Featuring sliding doors, adjustable shelving and seamlessly integrated handles, it beautifully showcases the collection’s stacked wood-stick pattern. A refined filing solution suited to line a wall or define a space, it brings considered organisation to evolving office environments. Designed by Alain van Havre.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35028-Roller-Max-filing-cabinet
    • Product familyRoller Max
    • Product groupStorage Cupboard
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)45
    • Width (mm)100
    • Depth (mm)142
    Related
    • Material mainWood
    • Weight Net (Kg)71.1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit