Publish your products
Sequence table - varnished mahogany - dark brown - rectangular - 240x110x76 cm
Sequence table - varnished mahogany - dark brown - rectangular - 240x110x76 cm
    Ethnicraft

    Sequence table - varnished mahogany - dark brown - rectangular - 240x110x76 cm

    Inspired by the rhythmic flow of repetition and variation, the Sequence dining table brings a sense of movement to your space. Solid wooden elements form a sculptural base, where alternating shapes create a balanced interplay of presence and openness. A smooth tabletop provides a quiet contrast, grounding the design in simplicity.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35155-Sequence-dining-table
    • Product familySequence
    • Product groupDining Tables
    • TypeObject (single object)
    • Date of publishing2026-09-03
    • Edition number1
    • Height (mm)76
    • Width (mm)110
    • Depth (mm)240
    Related
    • Material mainWood
    • Weight Net (Kg)133.2
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit