Publish your products
Block sofa console - varnished mahogany - espresso matte 210x33x70 cm
Block sofa console - varnished mahogany - espresso matte 210x33x70 cm
    Ethnicraft

    Block sofa console - varnished mahogany - espresso matte 210x33x70 cm

    A rhythmic play of form and function, the Block sofa console brings sculptural impact to everyday storage. Crafted from solid mahogany, its angular dividers offer dynamic views from every angle, whether placed solo or in sequence. Defined by its clean lines and open spacing, the Block sofa console balances visual interest with everyday practicality.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.35177-Block-sofa-console
    • Product familyBlock
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)33
    • Width (mm)210
    • Depth (mm)70
    Related
    • Material mainWood
    • Weight Net (Kg)47.9
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage