Publish your products
Roller Max sideboard - oak - 2 doors - 224x45x80 cm
Roller Max sideboard - oak - 2 doors - 224x45x80 cm
Roller Max sideboard - oak - 2 doors - 224x45x80 cm
    Ethnicraft

    Roller Max sideboard - oak - 2 doors - 224x45x80 cm

    4.7 out of 5 stars4.7(6 reviews)
    The Roller Max sideboard offers functional storage in an eye-catching design. Featuring sliding doors, adjustable shelving and seamlessly integrated handles, this piece beautifully showcases the collection's stacked wood-stick design. The result is an elegant and sophisticated item for both residential and commercial spaces. Designed by Alain van Havre.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50051-Roller-Max-sideboard
    • Product familyRoller Max
    • Product groupSideboards
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)80
    • Width (mm)45
    • Depth (mm)224
    Related
    • Material mainOak
    • Weight Net (Kg)88
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit