Publish your products
Mikado table - oak - oval - 267x138x76 cm
Ethnicraft

Mikado table - oak - oval - 267x138x76 cm

The Mikado dining table, designed by Alain van Havre, has been one of our most recognizable designs for years. Its sculptural character is the result of a quest to find a balance between functionality and stability. Mikado’s legs interlock like a well-thought-out puzzle. By exchanging the rectangular tabletop by an ellipse, we increase togetherness and connection. It's easier to interact with your guests, allows you to converse with everyone and seats over a dozen people comfortably. We tried it ourselves!

Get in contact with Ethnicraft

Technical specification
  • Unique ref.50181-Mikado-dining-table
  • Product familyMikado
  • Product groupDining tables
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
  • Height (mm)76
  • Width (mm)138
  • Depth (mm)267
Related
  • Material mainOak
  • Weight Net (Kg)95
Classification
  • BIMobject CategoryFurniture - Tables
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit