Publish your products
VIA EVO TRACK 1130 surface white  UGR<16 4000K 50°

VIA EVO TRACK 1130 surface white UGR<16 4000K 50°

Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK is a white surface-mounted luminaire with a length of 1130 mm, with a color temperature of and an angle of 50°. Its UGR<16 makes it a perfect alternative for office applications.
Specification
  • Reference: 0410T12015-110

    Catalogue: Architectural

    EAN: 8421776542495

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0411

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0410T12015-110_-_VIA-EVO-TRACK-1130-surface-white--UGR-16-4000K-50deg
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted