Publish your products
OTTON R Round Jute wall lamp vertical 2L

OTTON R Round Jute wall lamp vertical 2L

OTTON is a wall light with a jute lampshade. It is ideal for decorative lighting both at home and in hotels, restaurants or other spaces. The screen is locally made made from natural materials. 2L round version, measurements: 370x148x125mm.
Specification
  • Reference: 66401-104

    Catalogue: Iluminación

    EAN: 8421776324930

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6641

    Body material: Steel

    Screen material: Jute

    Body finish: Matt White

    Screen finish: Jute

    Blade finish: Jute

    IP: 20

    Type: I

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 370

    Length: 150

    Depth: 120

    Additional rods included in the box: No

    Individual box height: 140

    Individual box width: 170

    Length individual box: 390

    Volume Box Ind. Trawl: 0,010676

    Gross weight of box Ind. Trawl: 0,596

    Net weight consolidated item: 0,668

Technical specification
  • Unique ref.66401-104_-_OTTON-R-Round-Jute-wall-lamp-vertical-2L
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryHemp Fabric
  • Weight Net (Kg)668
Classification
  • BIMobject CategoryLighting - Wall Mounted