Publish your products
VIA EVO up&down 1130 UGR<16 3000K 50° black

VIA EVO up&down 1130 UGR<16 3000K 50° black

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black up&down luminaire with a length of 1130 mm, a color temperature of 3000K, CRI80 and an angle of 50°. Its UGR<16 makes it a perfect alternative for office applications.
Specification
  • Reference: 0420211025

    Catalogue: Architectural

    EAN: 8421776309289

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 0411

    Power max.(W): 24+32W

    Lumens max: 3354lm + 2664lm

    Voltage: 220V-240V

    CRI: 90

    Opening degrees: 25°

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Technical specification
  • Unique ref.0420211025_-_VIA-EVO-up-down-1130-UGR-16-3000K-50-black
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryLighting - Surface Mounted