Publish your products
VIA EVO up&down 1130 UGR<16 3000K 50° black DALI

VIA EVO up&down 1130 UGR<16 3000K 50° black DALI

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black up&down luminaire with a length of 1130 mm, with a color temperature of 3000K, CRI80, an angle of 50° and a DALI control system. Its UGR<16 makes it a perfect alternative for office applications.
Specification
  • Reference: 042021102D5

    Catalogue: Architectural

    EAN: 8421776309319

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 0411

    Power max.(W): 24+32W

    Lumens max: 3354lm + 2664lm

    Voltage: 220V-240V

    CRI: 90

    Opening degrees: 35°

    Type of dirver regulation: DALI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00576

    Gross weight of box Ind. Trawl: 1.9

    Net weight consolidated item: 1,80

Technical specification
  • Unique ref.042021102D5_-_VIA-EVO-up-down-1130-UGR-16-3000K-50-black-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)180
Classification
  • BIMobject CategoryLighting - Surface Mounted