Publish your products
VIA EVO up&down 1130 UGR<16 4000K 50° white

VIA EVO up&down 1130 UGR<16 4000K 50° white

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a white up&down luminaire with a length of 1130 mm, a color temperature of 4000K, CRI80 and an angle of 50°. Its UGR<16 makes it a perfect alternative for office applications.
Specification
  • Reference: 0420212015-110

    Catalogue: Architectural

    EAN: 8421776548169

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0411

    Body finish: White

    Lumens max: 3454lm + 2743lm

    Voltage: 110V

    CRI: 90

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0420212015-110_-_VIA-EVO-up-down-1130-UGR-16-4000K-50deg-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted