Publish your products
FOST CEILING White downlight surface Ø90 42W 23° 4000K CRI97 triac

FOST CEILING White downlight surface Ø90 42W 23° 4000K CRI97 triac

FOST CEILING is a white luminaire with a diameter of Ø90, a color temperature of 4000K, CRI97, an angle of 23°, a power of 42W and a triac control system. It is a fixed overhead application solution ideal for all types of projects. While its neutral design allows for discreet integration, its multiple accessories and combinations facilitate product customization, giving it a certain architectural relevance while making beam modification or glare control possible. FOST CEILING is a surface-mounted luminaire suitable for ceilings without the possibility of recessing.
Specification
  • Reference: 0512X4021C-110

    Catalogue: Architectural

    MERCADO 110: Si

    ERP applies?: 0

    Additional rods included in the box: No

Technical specification
  • Unique ref.0512X4021C-110_-_FOST-CEILING-White-downlight-surface-90-42W-23deg-4000K-CRI97-triac
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted