Publish your products
BulbA60 Mirror E27 LED 4W 2700K DIMMABLE

BulbA60 Mirror E27 LED 4W 2700K DIMMABLE

A60 Mirror Bulb E27 LED 4W 2700K DIMMABLE. This bulb provides light with a warmer tone, creating more welcoming, comfortable and relaxed environments. You can use it not only to have the required luminosity but to decorate your home, especially in bedrooms and living rooms. You can place it alone in your existing sockets or in one of our decorative lamps.
Specification
  • Reference: 17073

    Catalogue: Bombillas

    EAN: 8421776323728

    Tariff Item: 8543709099

    Clase ETIM - ETIM 9.0: EC001959

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1344978

    Serie: 1748

    Body finish: Aluminum

    Light Source Energy Class: F

    Light Source Code: 17073

    Power max (W): 4

    Hertz: 50/60Hz

    Light source: E27

    Lumens max: 400lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    CRI: >=80

    Opening degrees: 18°

    Total height: 102

    Length: 65

    Depth: 60

    Total diameter: 60

    Bulb format: DECORATIVA

    Additional rods included in the box: No

    Individual box height: 130

    Individual box width: 65

    Length individual box: 65

    Volume Box Ind. Trawl: 0.000549

    Gross weight of box Ind. Trawl: 0.0515

    Net weight consolidated item: 0.029

Technical specification
  • Unique ref.17073_-_BulbA60-Mirror-E27-LED-4W-2700K-DIMMABLE
  • Product familyBULBS
  • Product groupE27
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)0.029
Classification
  • BIMobject CategoryLighting - Other