Reference: 20336-119
Catalogue: Iluminación
EAN: 8421776325197
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000300
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Floor
Serie: 2047
Body material: Steel
Screen material: Glass
Body finish: Satin Black
Screen finish: Opal
Blade finish: Opal
IP: 20
Type: II
Power max (W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 1480
Length: 300
Depth: 474
Base diameter: 300
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.108267
Gross weight of box Ind. Trawl: 10.75
Net weight consolidated item: 10.75