Reference: 28382
Catalogue: Iluminación
EAN: 8421776060760
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 2956
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 270
Length: 160
Depth: 150
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 330
Individual box width (MM): 175
Length individual box (MM): 190
Volume Box Ind. Trawl: 0.010973
Gross weight of box Ind. Trawl: 2.045
PCS: 72
Net weight consolidated item: 1.815