Publish your products
DESLIZ Nickel wall lamp

DESLIZ Nickel wall lamp

DESLIZ is a designer series created by Estudi Ribaudí. It is characterized by the articulated arm of the structure in all its versions, which allows the light point to be moved and adapted to different needs. The nickel wall light is ideal for illuminating rooms and as a reading light.
Specification
  • Reference: 28480

    Catalogue: Iluminación

    EAN: 8421776163362

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 2848

    Body material: Steel

    Screen material: Textile

    Body finish: Satin Nickel

    Screen finish: White

    Blade finish: White

    IP: 20

    Type: II

    Power max (W): 11W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 800lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    CRI: >80

    Total height: 230

    Length: 315

    Depth: 110

    Base diameter: 110

    Additional rods included in the box: No

    Individual box height: 172

    Individual box width: 270

    Length individual box: 382

    Volume Box Ind. Trawl: 0.01774

    Gross weight of box Ind. Trawl: 1.525

    PCS/PALLET: 48

    Net weight consolidated item: 1,38

Technical specification
  • Unique ref.28480_-_DESLIZ-Nickel-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryFabric
  • Weight Net (Kg)138
Classification
  • BIMobject CategoryLighting - Wall Mounted