Publish your products
SWEET White and nickel table lamp

SWEET White and nickel table lamp

SWEET is a design luminaire designed by Estudi Ribaudí. It is characterized by its rounded shapes and refined style. The SWEET table light is part of a set of lamps from the same family, ideal for illuminating the different spaces in your home. White table luminaire with matte nickel finishes.
Specification
  • Reference: 29937

    Catalogue: Iluminación

    EAN: 8421776082526

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    ERP applies?: No

    Fixing: Table

    Series: 1702

    Screen material: Textile

    Diffusor material: Textile

    Screen finish: White

    Diffuser finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 400

    Length: 300

    Depth: 300

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 410

    Individual box width (MM): 355

    Length individual box (MM): 375

    Volume Box Ind. Trawl: 0.053095

    Gross weight of box Ind. Trawl: 3.6

    PCS: 18

    Net weight consolidated item: 3.06

Technical specification
  • Unique ref.29937_-_SWEET-White-and-nickel-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)3.06
Classification
  • BIMobject CategoryLighting - Desk & Table