Publish your products
SWEET White floor lamp

SWEET White floor lamp

Modern floor lamp made of metal and fabric lampshade. Designed by: Estudi Ribaudí.
Specification
  • Reference: 29958

    Catalogue: Iluminación

    EAN: 8421776049499

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 1702

    Screen material: Textile

    Diffusor material: Textile

    Screen finish: White

    Diffuser finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1630

    Length: 400

    Depth: 400

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 115

    Individual box width (MM): 390

    Length individual box (MM): 1470

    Volume Box Ind. Trawl: 0.06593

    Gross weight of box Ind. Trawl: 5,997

    PCS: 27

    Net weight consolidated item: 4,124

Technical specification
  • Unique ref.29958_-_SWEET-White-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4124
Classification
  • BIMobject CategoryLighting - Floor Mounted