Publish your products
JUST FAN XL Matt black/wood fan 178cm SMART

JUST FAN XL Matt black/wood fan 178cm SMART

JUST FAN XL is a contemporary ceiling fan ideal for rooms from 28m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 175.35 m3 min / 6190 CFM. Control your fan with the WiZ app. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150-01, which must be purchased separately.
Specification
  • Reference: 33430WP-110

    Catalogue: Ventilacion

    EAN: 8421776347311

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel

    Blade material: ABS

    Body finish: Black

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 640

    Total diameter: 1780

    Canopy diameter: 130

    Engine type: DC

    Number of speeds: 6

    W: 4-6-9-12-17-31

    RPM: 48-64-82-98-114-145

    Additional rods included in the box: Yes

Technical specification
  • Unique ref.33430WP-110_-_JUST-FAN-XL-Matt-black-wood-fan-178cm-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation