Publish your products
SON 112 White recessed lamp 8W warm light

SON 112 White recessed lamp 8W warm light

White recessed light made of aluminum and PMMA. Its lighting source is 8W LED and warm light, included. SON is a low luminance recessed light that provides ideal light for interior lighting.
Specification
  • Reference: 42928

    Catalogue: Iluminación

    EAN: 8421776090637

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1066678

    Fixing: Ceiling

    Series: 4294

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: L00074

    IP: 20

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 580lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: >80

    Total height: 75

    Length: 112

    Depth: 112

    Total diameter: 112

    Flush box dimensions : ø100mm

    GROSOR MAXIMO TECHO mm: 8

    MEDIDA DE CORTE: ø100

    Additional rods included in the box: No

    Unit box per Master box: 60

    Individual box height (MM): 100

    Individual box width (MM): 135

    Length individual box (MM): 135

    Volume Box Ind. Trawl: 0.001823

    Gross weight of box Ind. Trawl: 0,260

    PCS: 360

    Net weight consolidated item: 0,206

Technical specification
  • Unique ref.42928_-_SON-112-White-recessed-lamp-8W-warm-light
  • Product familyINDOOR
  • Product groupRECESSED
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)206
Classification
  • BIMobject CategoryLighting - Ceiling Mounted