Publish your products
SON 220 White recessed lamp 24W neutral light

SON 220 White recessed lamp 24W neutral light

White recessed light made of aluminum and PMMA. Its lighting source is 24W LED and natural light, included. SON is a low luminance recessed light that provides ideal light for interior lighting and is ideal for spaces that require long lighting periods.
Specification
  • Reference: 42930

    Catalogue: Iluminación

    EAN: 8421776092075

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1096344

    Fixing: Ceiling

    Series: 4294

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00139

    IP: 20

    Power max.(W): 24

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 2000lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: >80

    Total height: 82

    Length: 220

    Depth: 220

    Total diameter: 220

    Flush box dimensions : ø205mm

    GROSOR MAXIMO TECHO mm: 8

    MEDIDA DE CORTE: ø205

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 232

    Individual box width (MM): 99

    Length individual box (MM): 238

    Volume Box Ind. Trawl: 0.005466

    Gross weight of box Ind. Trawl: 0.5

    PCS: 96

    Net weight consolidated item: 0.425

Technical specification
  • Unique ref.42930_-_SON-220-White-recessed-lamp-24W-neutral-light
  • Product familyINDOOR
  • Product groupRECESSED
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.425
Classification
  • BIMobject CategoryLighting - Ceiling Mounted