Publish your products
ORLEANS Black ceiling lamp

ORLEANS Black ceiling lamp

ORLEANS is a design by Nahtrang, in the black ceiling version the union of the spotlight with the base stands out. The light beam can be directed and that makes it perfect as an ambient light or point light to highlight elements. A simplified and adaptable design designed for interior lighting.
Specification
  • Reference: 43530

    Catalogue: Iluminación

    EAN: 8421776146594

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 4352

    IP: 20

    Power max.(W): 8W

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 210

    Length: 118

    Depth: 118

    Canopy diameter: 112

    Additional rods included in the box: No

    Unit box per Master box: 12

    Individual box height (MM): 260

    Individual box width (MM): 180

    Length individual box (MM): 200

    Volume Box Ind. Trawl: 0.00936

    Gross weight of box Ind. Trawl: 0.535

    PCS: 96

    Net weight consolidated item: 0,52

Technical specification
  • Unique ref.43530_-_ORLEANS-Black-ceiling-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)52
Classification
  • BIMobject CategoryLighting - Ceiling Mounted