Publish your products
GALA Chrome wall lamp

GALA Chrome wall lamp

Wall lamp for bathroom lighting, made of metal and glass diffuser. GALA has a classic design and has IP44.
Specification
  • Reference: 63504

    Catalogue: Iluminación

    EAN: 8421776169104

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 6353

    Diffusor material: Glass

    Diffuser finish: Opal

    IP: 44

    Power max.(W): 6

    Hertz: 50/60Hz

    Light source: G9

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17495

    Voltage: 100V-240V

    Total height: 320

    Length: 115

    Depth: 150

    Base diameter: 80

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 142

    Individual box width (MM): 210

    Length individual box (MM): 225

    Volume Box Ind. Trawl: 0.00671

    Gross weight of box Ind. Trawl: 0.88

    PCS: 120

    Net weight consolidated item: 0.766

Technical specification
  • Unique ref.63504_-_GALA-Chrome-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.766
Classification
  • BIMobject CategoryLighting - Wall Mounted