Publish your products
VENICE Cobalt blue table lamp

VENICE Cobalt blue table lamp

VENICE is a table lamp designed by Adolfo Abejón, modern, adaptable and timeless. Creating comfortable spaces through craftsmanship and a good choice of materials is the objective of this collection. Its cobalt blue lampshade is made of ceramic and has been handcrafted in a workshop in Barcelona. VENICE will not go unnoticed, it is a perfect alternative for interior lighting. You can also find it in black, pink, white and striped finishes.
Specification
  • Reference: 64276-115

    Catalogue: Iluminación

    EAN: 8421776324732

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 6437

    Body material: Steel

    Screen material: Ceramic

    Body finish: Satin Black

    Screen finish: Blue

    Blade finish: Blue

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 575

    Length: 250

    Depth: 454

    Base diameter: 250

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.048741

    Gross weight of box Ind. Trawl: 7.05

    Net weight consolidated item: 5.725

Technical specification
  • Unique ref.64276-115_-_VENICE-Cobalt-blue-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryCeramics
  • Weight Net (Kg)5.725
Classification
  • BIMobject CategoryLighting - Desk & Table