Reference: 64311-06-US
Catalogue: Iluminación
EAN: 8421776420311
Tariff Item: 9405119090
MERCADO 110: Si
ERP applies?: 0
Fixing: Table
Serie: 6433
Body material: Steel
Screen material: Textile
Body finish: Matt Black
Screen finish: Black
Blade finish: Black
IP: 20
Type: II
Power max (W): 15
Hertz: 60Hz
Light source: E26
Light source included: No
No. Bulb socket: 1
Voltage: 120V
Additional rods included in the box: No
Net weight consolidated item: 0,01