Publish your products
MITIC Beige table lamp

MITIC Beige table lamp

Contemporary style table luminaire for interior lighting made of metal and fabric lampshade.
Specification
  • Reference: 68417

    Catalogue: Iluminación

    EAN: 8421776684171

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    ERP applies?: No

    Fixing: Table

    Series: 1075

    Screen material: Textile

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Power max.(W): 8W

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 500

    Length: 250

    Depth: 250

    Base diameter: 160

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 440

    Individual box width (MM): 265

    Length individual box (MM): 265

    Volume Box Ind. Trawl: 0.030899

    Gross weight of box Ind. Trawl: 1.85

    PCS: 24

    Net weight consolidated item: 1.175

Technical specification
  • Unique ref.68417_-_MITIC-Beige-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.175
Classification
  • BIMobject CategoryLighting - Desk & Table