Publish your products
LEAF Grey stake lamp

LEAF Grey stake lamp

LEAF is a stake designed by Jordi Ribaudí to illuminate plants, trees and objects outdoors. It is made from recycled plastic and its design, reminiscent of a leaf, allows rainwater to flow and not accumulate in the structure. An outdoor luminaire for lovers of nature, design and ecology. Made in Spain.
Specification
  • Reference: 70233

    Catalogue: Iluminación

    EAN: 8421776184718

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 7034

    Diffusor material: PC

    Diffuser finish: Opal

    IP: 44

    IK: 10

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17324

    Voltage: 100V-240V

    Sea Sied Suitable: 1

    Total height: 350

    Length: 176

    Depth: 116

    Additional rods included in the box: No

    Individual box height (MM): 155

    Individual box width (MM): 205

    Length individual box (MM): 355

    Volume Box Ind. Trawl: 0.01128

    Gross weight of box Ind. Trawl: 0.4

    PCS: 100

    Net weight consolidated item: 0.32

Technical specification
  • Unique ref.70233_-_LEAF-Grey-stake-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.32
Classification
  • BIMobject CategoryLighting - Surface Mounted