Publish your products
NÁUTICA 3L Rust pole lamp

NÁUTICA 3L Rust pole lamp

Classic outdoor street lamp made of metal and bubble glass diffuser.
Specification
  • Reference: 71118

    Catalogue: Iluminación

    EAN: 8421776711181

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000062

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 119

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 33

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 3

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 2250

    Length: 950

    Depth: 260

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 485

    Individual box width (MM): 298

    Length individual box (MM): 815

    Volume Box Ind. Trawl: 0.117792

    Gross weight of box Ind. Trawl: 16.1

    PCS: 8

    Net weight consolidated item: 12.075

Technical specification
  • Unique ref.71118_-_NaUTICA-3L-Rust-pole-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)12.075
Classification
  • BIMobject CategoryLighting - Surface Mounted