Publish your products
BERET 1800 Dark grey pole lamp

BERET 1800 Dark grey pole lamp

BERET is a series for outdoor lighting with modern and simple lines, which incorporates LED technology, consisting of two beacons and a streetlight. The street lamp has a height of 180cm and is made of aluminum with an opal PMMA diffuser. The lighting source is SMD LED 16W 4000K 625Lm. This street lamp is ideal for illuminating the garden.
Specification
  • Reference: 75524

    Catalogue: Iluminación

    EAN: 8421776065758

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC000062

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1156039

    Fixing: Floor

    Series: 7552

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: E

    Light Source Code: L00229

    IP: 54

    IK: 04

    Power max.(W): 16

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 625lm

    Voltage: 220V-240V

    Colour temperature: 4000K

    CRI: >80

    MAC ADAM STEP: 5 SDCM

    Total height: 1800

    Length: 120

    Depth: 65

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 160

    Individual box width (MM): 210

    Length individual box (MM): 610

    Volume Box Ind. Trawl: 0.040052

    Gross weight of box Ind. Trawl: 3.7

    PCS: 18

    Net weight consolidated item: 3.145

Technical specification
  • Unique ref.75524_-_BERET-1800-Dark-grey-pole-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)3.145
Classification
  • BIMobject CategoryLighting - Surface Mounted