Reference: 75711-1
Catalogue: Iluminación
EAN: 8421776356047
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002557
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Serie: 7572
Body material: Aluminium
Body finish: White
Sea Side Suitable: 0
Related accessory: 75713-1
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.001108
Gross weight of box Ind. Trawl: 0.46
Net weight consolidated item: 0,40