Publish your products
EGEA TECH 200 LT / S - 260 LT / S
EGEA TECH 200 LT / S - 260 LT / S
    Ferroli

    EGEA TECH 200 LT / S - 260 LT / S

    Air heat pump for floor installations with integrated storage tank for the dhw production. The LT models are equipped with the active defrosting system, in order to operate correctly up to -7 ºC of air temperature.

    - Refrigerant gas R134a

    - Additional electrical resistance 1500 W

    - Simple and intuitive on-board touch control panel

    - Standard control electronics allow the management of cascade systems up to 8 EGEA TECH with the logic of the MASTER-SLAVE through a Morbus connection between the devices.

    - Integrated Wi-Fi for smartphone control with the "FERROLI HOME" App

    Via the FERROLI HOME app or from the control panel on the machine you can select

    more operating modes.

    The electronics of EGEA TECH is able to manage and optimize the integration with photovoltaic electricity providing to raise the temperature of the water in the storage up to a value established by the user (max 75 C).

    - Energy consumption can be monitored with the ENERGY MONITORING function (designed and patented by FERROLI) in order to efficiently produce domestic hot water always ensuring maximum comfort to the user.

    Specification



    Technical specification
    • Unique ref.egea-tech-200-lt-260lt-s
    • Product familyHVAC - Heat Pumps
    • Product groupHeat Pumps
    • TypeObject (single object)
    • Date of publishing2024-08-27
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • OmniClass Number23-33 17 00
    • OmniClass TitleHeat Pumps
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit