Publish your products
archived_Dual Fuel Range, 36", 5 Burners, Self-cleaning-OR36SCG6X1
archived_Dual Fuel Range, 36", 5 Burners, Self-cleaning-OR36SCG6X1
    Archived

    archived_Dual Fuel Range, 36", 5 Burners, Self-cleaning-OR36SCG6X1

    Gas burners paired with 9 function, large 4.9 cu ft capacity convection oven. Five burner gas cooktop, including one dual ring and two triple ring wok burners. Convection oven with 4.9 cu.ft total capacity and nine oven functions including Roast, Aero Pastry™ with pizza mode and rapid proof for baking bread. Non-tip full-extension shelves for safe removal of hot dishes. High-temperature self-cleaning function breaks down food residue for an easy clean
    Specification
    • Width:35 7/8 Height:35 3/4 - 37 1/4 Depth:25 1/4
    Technical specification
    • Unique ref.OR36SCG6X1-81306
    • Product familyCooking
    • Product groupRanges
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit