Publish your products
archived_Gas Range, 48", 6 Burners with Grill, LPG-RGV2-486GL-L_N
archived_Gas Range, 48", 6 Burners with Grill, LPG-RGV2-486GL-L_N
    Archived

    archived_Gas Range, 48", 6 Burners with Grill, LPG-RGV2-486GL-L_N

    Ultimate flexibility. High-powered burners and huge 7.7 cu ft total capacity. Top burner heat of 19,000 BTU, for seriously fast boiling. Expansive 7.7 cu ft total oven capacity across two oven cavities. Non-tip full-extension shelves in main cavity for safe removal of hot dishes
    Specification
    • Width:47 7/8 Height:35 3/4 - 36 3/4 Depth:29 1/8
    Technical specification
    • Unique ref.RGV2-486GL-L_N-71349
    • Product familyCooking
    • Product groupRanges
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit