Publish your products
9000 Basin Mixer Basic model
9000 Basin Mixer Basic model
9000 Basin Mixer Basic model
    Archived

    9000 Basin Mixer Basic model

    Basin mixer with soft closing. Adjustable flow control and temperature limiter. CU pipes Ø10 mm. Chrome. RSK 8235212 LVI 6158010 VVS 701577204 90502010 Chrome, with chain holder, with Soft PEX® hoses 3/8" connecting nut (stainless steel braided) NRF 4300026 90501000 Chrome, Eco Flow 9 l/min, with CU pipes Ø10 mm RSK 8235214 90508000 Chrome, Cold Start, with CU pipes Ø10 mm RSK 8235187 VVS 701577304 The FM Mattsson 9000 Basin mixer has a harmonious, classic design. Standard features include a hot water lock, adjustable flow control, a soft-close mechanism and a ceramic seal. These features eliminate the risk of scalding, and protect the pipes by preventing water hammering. With its popular, user-friendly design, this has been Sweden’s best selling mixer for many years.
    Specification
    • Soft closing with ceramic cartridge. Adjustable flow control and temperature limiter.
    Technical specification
    • Unique ref.90500000
    • Product familyBasin Mixers
    • Product groupFM Mattsson 9000
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)127
    • Width (mm)50
    • Depth (mm)105
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit