Publish your products
Boreal touchless Duo - Soap and Water
Boreal touchless Duo - Soap and Water
Boreal touchless Duo - Soap and Water
Boreal touchless Duo - Soap and Water

    Boreal touchless Duo - Soap and Water

    Combining an elegant design with vandal-resistant features. Easy installation. Long lasting even in the harshest installation sites. Helps washrooms stay clean and saves water and soap. Prevents cross contamination. Ideal for offices, hotels and restaurants and all commercial restroom environments. Tall version available. Version with hot/cold mixer is available.

    Touch free electronic faucet for deck mounted installations, with matching soap dispenser. Activated by Infrared sensor. For cold or premixed water. Chrome plated body, other finishes available including matte black, PVD Antique Bronze finish, PVD Brushed Nickel (Stainless Steel), and PVD Copper. Includes a low battery indicator. The BOREAL line includes tall version for counter-top sinks and a version with mixer to adjust water temperature and filters. 24 hour mandatory hygiene flush can be provided upon request. Adjustable setting by remote control: sensor range, security time, delay in, delay out, on-off and reset to factory settings.

    Specification
    • Soap:
      Installation: Lavatory mounted concealed
      Power source: 12V Battery Box or Transformer
      Default soap dosage: 1.4 cc. Varies according to viscosity. Adjustable by remote control
      Soap Viscosity
      : 100-3800 cPs

      Water:
      Installation: Lavatory mounted concealed
      Water supply: Cold or premixed water (1 inlet), 1000 version for both cold and hot water for temperature control (2 inlets)
      Water temperature: Max 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power Source: 9V Battery or Transformer
      Accessories: Stern remote control, Thermostatic mixing valve

      Keywords: electronic faucet, soap dispenser, dual soap faucet, automatic soap dispenser, sensor activated, touchless sanitary

    Technical specification
    • Unique ref.boreal-touchless-duo-soap-and-water-copy
    • Product familyTouch Free Lavatory Faucets Touchless
    • Product groupBoreal
    • TypeAssembly (multiple objects)
    • Date of publishing2026-04-10
    • Edition number1
    Related
    • Designed inIsrael
    • Manufactured inIsrael
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010549
    • ETIM NameSoap dispenser
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States