Publish your products
Camber Bench
Camber Bench
Camber Bench

    Camber Bench

    A sleek interpretation of the classic park bench, Camber’s smooth lines and broad stance make it a striking and remarkably durable addition to any landscape. Seat slats are available in aluminum or FSC® 100% Cumaru hardwood.

    Specification
    • Design Versatility
      Benches can be specified in nominal 6 or 8 foot lengths with extruded aluminum slats or FSC® 100% Cumaru hardwood. Aluminum slats are offered in Clear Anodized and powdercoat finish options. Freestanding or surface mount configurations available.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Camber Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

      Enduring Design
      With its robust cast aluminum frame, Camber is designed to weather the elements and provide many years of welcoming service in any public setting.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Camber-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States