Publish your products
Column Table
Column Table
Column Table

    Column Table

    Column Tables feature a simple, stainless steel design for unmatched durability and corrosion resistance. Available in a range of tabletops and bases, these tables are adaptable to any indoor or outdoor space.

    Specification
    • Design Versatility
      Column Tables are highly configurable with 24", 30", or 36" round or square table tops with round or cross table bases. Stainless steel table tops can be specified with a range of natural finish options or durable powdercoated finish with or without concentric perforation patterns. Tables can be specified with an optional umbrella hole and for freestanding or surface mount use.

      Durable Finishes
      Table bases, columns, and tops are available in natural stainless steel finishes or may be specified in a wide range of powdercoat colors for easy tailoring to site-specific themes.

      Outdoor Performance
      All Forms+Surfaces powdercoat colors have been formulated to be ultra-durable for improved long-term wear and resistance to weathering. Our powdercoat colors are also anti-graffiti, allowing marks from paint, permanent markers, and dirt to be easily removed.

    Technical specification
    • Unique ref.Column-Table
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States