Publish your products
Cordia Bench
Cordia Bench
Cordia Bench

    Cordia Bench

    Available in backed or backless options, the Cordia Bench features FSC® 100% Cumaru hardwood slats, gently curved for comfort, or aluminum slats with a straight back, ensuring a streamlined look.

    Specification
    • Design Versatility
      Cordia Benches are available backed or backless, with a choice of FSC® 100% Cumaru hardwood slats that are gently curved and run perpendicular to the length of the bench seat or aluminum slats with a powdercoat finish that run parallel. Freestanding or surface mount configurations available.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Camber Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

      Product Family
      As versatile as it is timeless, the Cordia family includes backed and backless benches with powdercoated aluminum or FSC®-certified hardwood slats, litter and recycling receptacles in matching wood or metal variations, a bike rack, and LED light bollards and pedestrian fixtures.

    Technical specification
    • Unique ref.Cordia-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States