Publish your products
Knight Table Ensemble
Knight Table Ensemble
Knight Table Ensemble
Knight Table Ensemble
Knight Table Ensemble

    Knight Table Ensemble

    The Knight Table Ensemble combines understated refinement, rustproof construction, and high-performance materials into a beautiful seating solution that features a beautifully polished edge reveal.

    Specification
    • Design Versatility
      Knight Table Ensembles can be specified with backed or backless benches in nominal 6 foot or ADA-compliant lengths. Both tables and benches are available with slats of FSC® 100% Cumaru hardwood, FSC® 100% Teak hardwood, or extruded aluminum in a full range of standard and custom colors. Tables can be specified with an optional umbrella hole and can be used surface mount only.

      Product Family
      Pure and simple in form, the Knight family brings refined lines, superb detailing, and aluminum and FSC®-certified hardwoods to backed and backless benches, table ensembles, an illuminated bollard with security bollard options, and a pedestrian lighting fixture.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Knight Table Ensemble blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru and FSC® 100% Teak hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Knight-Table-Ensemble
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-08-01
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States