Publish your products
Ratio Bench
Ratio Bench
Ratio Bench

    Ratio Bench

    Merging durability with sculptural design, Ratio features an aluminum frame with armrests that gently curve outwards, giving it a welcoming appearance. Ideal for diverse architectural settings, from corporate to academic.

    Specification
    • Design Versatility
      Backed and backless benches in nominal 6 foot lengths can be specified for freestanding or surface mount use. Armrests are integral.

      Durable Finishes
      High-durability stainless steel seats are available with natural Sandstone or Satin finishes, or a durable powdercoat finish. The corrosion-resistant powdercoated aluminum frame and seats are available in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Outdoor Performance
      “Sustainability through Durability” is the mantra that guides the development of all F+S products. We believe the best way to eliminate landfills and reduce our carbon footprint is to create products you never want to throw away. Everything we produce is carefully crafted to not only endure the elements, but to transcend temporary style trends.

    Technical specification
    • Unique ref.Ratio-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States