Publish your products
Vaya Chair
Vaya Chair
Vaya Chair
Vaya Chair
Vaya Chair
Vaya Chair
Vaya Chair
Vaya Chair

    Vaya Chair

    With its relaxed form and refined proportions, the Vaya Chair brings an effortless presence to outdoor spaces. Available in FSC® 100% Cumaru or powder-coated aluminum, it offers two distinct expressions of the same beautifully considered design.

    Specification
    • Design Versatility
      Vaya Chair's powdercoated cast aluminum frame with integral armrests can be specified for freestanding with black nylon feet or surface mount use.

      Product Family
      Vaya offers a modern take on taking a break. Presenting a fresh interpretation of outdoor lounge furniture, the family invites rest and relaxation. Benches and chairs with FSC® 100% Cumaru hardwood slats provide a leisurely level of comfort. Tables in two sizes expand the gathering options.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Vaya-Chair
    • Product familySite Furniture
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-11 29 13 13
    • OmniClass TitleExterior Chairs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States