Publish your products
Vaya Table
Vaya Table
Vaya Table
Vaya Table
Vaya Table
Vaya Table

    Vaya Table

    Built for years of use, the Vaya line presents a fresh interpretation of outdoor lounge furniture in various settings. Each Vaya design keeps the look light but has a substantial weight and feel for solid yet versatile placement.

    Specification
    • Design Versatility
      Vaya Tables are available in two standard sizes: 25” x 26” side table and 25” x 52” coffee table. Table tops can be specified with FSC® 100% Cumaru hardwood slats or tempered glass. Tables can be specified for freestanding or surface mount use.

      Product Family
      Vaya offers a modern take on taking a break. Presenting a fresh interpretation of outdoor lounge furniture, the family invites rest and relaxation. Benches and chairs with FSC® 100% Cumaru hardwood slats provide a leisurely level of comfort. Tables in two sizes expand the gathering options.

      Sustainable Materials
      Crafted with 100% recyclable materials, Vaya Tables blend the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technical specification
    • Unique ref.Vaya-Table
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States