Publish your products
GipsAir Circle | invisible plaster circular diffuser
France Air

GipsAir Circle | invisible plaster circular diffuser

GIPSAIR® CIRCLE is an invisible circular gypsum air diffuser designed for seamless integration into plasterboard ceilings. Its flush finish creates a continuous ceiling surface, providing a discreet air distribution solution ideally suited to high-end architectural projects.

Combining aesthetics and performance, GIPSAIR® CIRCLE delivers efficient air distribution while preserving the visual harmony of the space. Its minimalist design makes it particularly suitable for offices, hotels, public buildings, commercial developments, and premium residential applications.

Specification
  • GIPSAIR® CIRCLE is an invisible circular air diffuser designed for ventilation, air conditioning, and air distribution systems.

    Main Features:

    • Gypsum construction for seamless integration into plasterboard ceilings.
    • Flush-mounted design providing a fully concealed appearance after installation.
    • Uniform air distribution for enhanced occupant comfort.
    • Suitable for both supply and return air applications depending on configuration.
    • Ideal for projects with high architectural and aesthetic requirements.
    • Suitable for commercial, hospitality, public, and residential buildings.
    • Helps maintain clean interior lines while ensuring effective air distribution.
Technical specification
  • Unique ref.gipsair-circle
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Material mainGypsum
Classification
  • BIMobject CategoryHVAC - Air Diffusers
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 00
  • CSI MasterFormat 2014 TitleAir Outlets and Inlets
  • OmniClass Number23-33 49 11
  • OmniClass TitleVentilation Diffusers

Region availability

Europe
France