Publish your products
Gipsair Line | Invisible plaster linear diffuser
France Air

Gipsair Line | Invisible plaster linear diffuser

Gipsair Line transforms air distribution into a truly invisible architectural element. Installed flush within plasterboard ceilings, it disappears completely into the surface after finishing, allowing architects to maintain pure ceiling lines without compromising indoor comfort. Its minimalist linear design, adjustable airflow and continuous installation capability make it particularly suited to premium residential developments, hotels, retail environments and contemporary office spaces.

Specification
    • Invisible linear gypsum diffuser for architectural applications.
    • Suitable for supply and return air systems.
    • Flush-mounted installation in plasterboard ceilings.
    • Gypsum composite construction on steel frame.
    • Paintable and sandable finish for seamless integration.
    • Adjustable airflow direction (horizontal or vertical).
    • Coanda effect
    • Available in 625, 1000 and 1250 mm lengths.
    • 1 to 3 slot configurations available.
    • Continuous linear installation possible using multiple modules.
    • Designed for premium residential, hospitality, retail and office interiors.
Technical specification
  • Unique ref.gipsair-line
  • TypeObject (single object)
  • Date of publishing2026-08-27
  • Edition number1
Related
  • Material mainGypsum
Classification
  • BIMobject CategoryHVAC - Air Diffusers
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 00
  • CSI MasterFormat 2014 TitleAir Outlets and Inlets
  • OmniClass Number23-33 49 11
  • OmniClass TitleVentilation Diffusers

Region availability

Europe
France
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit