Publish your products
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
Suite Shower tray. 1700x800 mm.
    Gala
    Archived

    Suite Shower tray. 1700x800 mm.

    Rectangular shower tray Surface.

    Colours/Finishes: 01 White, 50 Ivory, 84 Anthracite, 02 Black.

    To obtain a comfortable space, with the ideal dimension to enjoy a shower on a shower tray with the best quality and a modern design.

    Technical specification
    • Unique ref.63457XX
    • Product familySuite
    • Product groupShower tray
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)30
    • Width (mm)1700
    • Depth (mm)800
    Related
    • Material mainEpoxy
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit