Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
generac/products/cf6883a2-009d-4d71-b8d9-1c16b7465aac
Home
Categories
Construction
Power Generation & Light
Generac Standby Transfer Switches
Available in United States
Generac
Follow
Generac Standby Transfer Switches
3.9
(7 reviews)
BUSINESS STANDBY TRANSFER SWITCHES
Automatically transfer power from a permanently installed standby generator during a power outage, or manually deliver the power of a mobile generator into your facility for temporary use.
Download
Technical specification
Technical specification
Unique ref.
generac-psts
Product family
Power Supply Devices
Product group
Transfer Switches
Type
Object (single object)
Date of publishing
2017-01-18
Edition number
1
Links
Links
Product url
https://www.generac.com/industrial-products/energy-solutions/industrial-transfer-switches/?
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Construction - Power Generation & Light
CSI MasterFormat 2014 Code
26 32 13
CSI MasterFormat 2014 Title
Engine Generators
OmniClass Number
23-35 11 00
OmniClass Title
Electrical Generators
Region availability
North America
Mexico
United States
Similar products
Generac
Stationary Generator | 2500kW | Diesel | 65.6L - SDMD2500
Download
Generac
150 kW - 200 kW (SG150 - SG200) Industrial Gaseous Standby Generator 14.2L
5.0
(
7
)
Download
Generac
2000 kW (SD2000/MD2000) Industrial Diesel Standby Generator - Single and Modular Unit
Download
Generac
150 kW - 175 kW (SD150 - SD175) Industrial Diesel Standby Generator
Download
Generac
Stationary Generator | 2750kW | Diesel | 87.5L - SDMD2750
Download
Generac
60 kW - 80 kW (SD060 - SD080) Industrial Diesel Standby Generator
Download